Mechanical Seal Support Components
Components
When your rotating equipment fails, it’s often because your seals fail. This happens for many reasons: seal wear, fatigue, contamination, or improperly sized and selected components. Swagelok Mechanical Seal Support Systems help to extend the life of your seals and keep your rotating equipment running.
Integral Orifice Flange Adapter
Replace threaded or welded flange assemblies with a one-piece flange adapter with integral orifice.
Thermowell Tees
Reduce threaded connections and monitor temperature with integrated thermowell pre-welded into tube fitting tee for ease of installation.
Extended Male Connector
Eliminate threaded pipe and potential leak points with a single fitting. Available in 4 - and 6-inch lengths to allow you to clear the shroud and go straight from the gland to your tubing run in one piece.
Orifice Union
Easily add an orifice to a flush system with the orifice union. This fitting makes welding bulky flange assemblies unnecessary. Tagged for visual identification.